??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24321.0055 Tubular Handle
HELP_VARIABLE
Company
Halder
Description
EH 24321. - Tubular Handles
Bill of material
24321.0055 Tubular Handle
BESTNR
Ref. No.
24321.0055
AUS
Version
silver
D1
28 mm
L1
±0.25
400 mm
A
14 mm
B1
25 mm
B2
50 mm
B3
66 mm
D2
M 8 mm
H1
50 mm
H2
66 mm
H3
min.
15 mm
L2
414 mm
G
Weight
500 g
Embedded user actions